text.skipToContent text.skipToNavigation
Series QL

Series QL

Series QL: double-acting, magnetic and non magnetic
Ø 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
Series QL short-stroke cylinders are available in seven different bore sizes from 12 mm to 100 mm and are designed to cover a wide range of application needs, from light duties in packaging or assembly through to the demanding requirements of handling components for woodworking. The low weight of the aluminium body and the compact design makes this cylinder range quick and easy to install, even in confined or awkward spaces.
Series QL is available in double acting, magnetic and non-magnetic designs. A full range of accessories such as standard, large and narrow mounting feet enhance the applicability and usability of the range.
 
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Type of construction compact profile
Operation double-acting
Materials body: anodized AL
rod: rolled stainless steel
piston seals: NBR
rod seals: PU
Operating temperature 0°C ÷ 80°C (with dry air -20°C)
Mounting by means of screws or brackets
Operating pressure 1 ÷ 10 bar (double-acting)
Fluid filtered air class 7.8.4 as indicated by ISO 8573-1.
If lubricated air is used, it is recommended to use oil ISOVG32. Once applied the lubrication should never be interrupted.
Bores ø 12, 16, 20, 25, 32, 40, 50, 63, 80, 100
Use with sensors Mod. CSC
Full screen
Your configuration
CODING EXAMPLE
QL M 2 A 032 A 050
QL SERIES
M VERSION
M = magnetic
N = non magnetic
2 OPERATION
2 = double-acting
3 = double-acting, through-rod (only for M version)
PNEUMATIC SYMBOLS
CD01 (N) - CDB1 (N)
CD08 (M) - CD12 (M)
A MATERIALS
A = rolled stainless steel rod - AL tube profile
032 BORE
012 = 12 mm
016 = 16 mm
020 = 20 mm
025 = 25 mm
032 = 32 mm
040 = 40 mm
050 = 50 mm
063 = 63 mm
080 = 80 mm
100 = 100 mm
A CONSTRUCTION
A = Standard
L = Long strokes (>100mm)
050 STROKE
(see the stroke table)
= Standard
M = Male rod
= Standard
EX = Atex
We think you are in United States.
Update your location?