text.skipToContent text.skipToNavigation
Series QCT

Series QCT

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
Coding example
QC T 2 A 020 A 050
QC SERIES
T VERSION:
T = sintered bronze bushes
B = linear ball bearings
2 OPERATION:
2 = double-acting
PNEUMATIC SYMBOLS
CD07
A MATERIALS:
A = anodized aluminium body - rolled stainless steel AISI 303 piston rod
rolled stainless steel AISI 420B columns for QCT - hardened steel C50 columns for QCB
020 BORE:
020 = 20 mm - 025 = 25 mm - 032 = 32 mm - 040 = 40 mm - 050 = 50 mm - 063 = 63 mm
A TYPE OF DESIGN:
A = standard
050 STROKE (see the table)

QCT: total length (L3), projection (B) and columns Ø (ØC)

Dimensions L3 and B change according to the different strokes of QCB.

For out of standard intermediate strokes (ex. stroke 35), consider the immediately higher stroke dimensions (ex. stroke 40). 
 



Ø L3 (strokes 20-50 mm) L3 (stroke 20 mm) L3 (stroke 25 mm) L3 (strokes 30-50 mm) L3 (strokes 25-200 mm) L3 (strokes 75-200 mm) L3 (strokes 50-200 mm) B (strokes 20-50 mm) B (stroke 20 mm) B (stroke 25 mm) B (strokes 30-50 mm) B (strokes 25-200 mm) B (strokes 75-200 mm) B (strokes 50-200 mm) ØC
20 74,5 - - - - 79,5 - 21,5 - - - - 26,5 - 12
25 - 74,5 - 80,5 - 85 - - 21 - 27 - 31,5 - 16
32 - - 73,5 - - - 91,5 - - 14 - - - 32 20
40 - - 73,5 - - - 91,5 - - 7,5 - - - 25,5 20
50 - - - - 98,5 - - - - - - 26,5 - - 25
63 - - - - 98,5 - - - - - - 21,5 - - 25


We think you are in United States.
Update your location?