text.skipToContent text.skipToNavigation
Series 97

Series 97

With rear male trunnion bracket
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
Coding example
97 M 2 A 050 A 0200
97 SERIES
M VERSIONS
M = rear male hinge
S = articulated rear male hinge
F = rear female hinge
T = front and rear threaded end blocks
A = front end block with pin
2 OPERATION
1 = single-acting, front spring
2 = double-acting, front and rear cushions
6 = double-acting, through-rod, front and rear cushions (T and A versions only)
PNEUMATIC SYMBOLS
CS06
CD09
CD13
A MATERIALS
A = stainless steel AISI 304 - PU seals
V = stainless steel AISI 304 - FKM seals (150°C)
050 BORE
032 = 32 mm
040 = 40 mm
050 = 50 mm
063 = 63 mm
A TYPE OF DESIGN
A = standard (locking ring for end cap V + lock nut for rod U)
0200 STROKE
(see the table)
= standard
V = rod seal in FKM

Cylinders Series 97, Mod. M

+ = add the stroke



Ø ØA AM ØB2 CX EE EW KK PL SW1 KW1 SW2 U1 WH L1 + L2+ L3 + L LU XD+
32 12 22 36 10 G1/8 26 M10x1,25 23 17 6 10 23 26 151 125 76 13 9 142
40 16 24 45 12 G1/4 28 M12x1,25 26 19 7 13 27 34 170 136 81 16 10 160
50 20 32 55 12 G1/4 32 M16x1,5 32 24 8 17 33 37 182 145 82 16,5 12 170
63 20 32 68 16 G3/8 40 M16x1,5 29,5 24 8 17 40 50 202 152 95 21 12 190


We think you are in United States.
Update your location?