text.skipToContent text.skipToNavigation
Series S2000

Series S2000

BSPT Reducting Nipple Sprint®
Full screen
Your configuration

Fittings Mod. S2530



Mod. A B H L SW Weight [g]
S2530 1/4-1/8 R1/4 G1/8 11 16 14 9
S2530 3/8-1/8 R3/8 G1/8 11,5 16,5 17 16
S2530 1/2-1/8 R1/2 G1/8 14 19,5 22 13
S2530 3/8-1/4 R3/8 G1/4 11,5 16,5 17 33
S2530 1/2-1/4 R1/2 G1/4 14 19,5 22 32
S2530 1/2-3/8 R1/2 G3/8 14 19,5 22 22


We think you are in United States.
Update your location?