text.skipToContent text.skipToNavigation
Series S2000

Series S2000

Fittings threads: BSP (G1/8, G1/4, G3/8, G1/2), BSPT (R1/8, R1/4, R3/8, R1/2)
Series S2000 pipe fittings are characterized by great reliability of female threads, both BSP and BSPT, with non-flat surfaces. The pantented Sprint models are provided with a particular torque system which avoids the use of liquid glues or PTFE band, making thus the mounting quicker.

Thanks to this system the connection and disconnection of the fitting can be repeated several times without compromising the seal on the thread.

Threads GAS conical ISO 7 (BSPT)
GAS cylindrical ISO 228 (BSP)
Temperature -40°C ÷ 120°C (mod. 2541 and 2612: -20°C ÷ 80°C)
Medium compressed air and other low pressure fluids
Materials nickel-plated brass and PTFE
Working pressure 80 bar

Pipe fittings Sprint®

We think you are in United States.
Update your location?