text.skipToContent text.skipToNavigation

2612 1/8

Full screen
Your configuration

Fittings Mod. 2612



Mod. A G H L SW Weight [g]
2612 1/8 G1/8 13,5 6 8,5 4 5


We think you are in United States.
Update your location?