text.skipToContent text.skipToNavigation
Series 2000

Series 2000

Metric-BSP Nipple
Full screen
Your configuration

Fittings Mod. 2501



Mod. A H L SW Weight [g]
2501 M5 M5 4 11,5 8 2
2501 1/8 G1/8 6 16,5 13 9
2501 1/4 G1/4 8 21 17 15
2501 3/8 G3/8 9 23 19 21
2501 1/2 G1/2 10 25,5 24 35


We think you are in United States.
Update your location?