text.skipToContent text.skipToNavigation
Series 2000

Series 2000

BSP Female Plug
Full screen
Your configuration

Fittings Mod. 2613



Mod. B L SW Weight [g]
2613 1/8 G1/8 11 12 6
2613 1/4 G1/4 13,5 15 13
2613 3/8 G3/8 15,5 18 19
2613 1/2 G1/2 22,5 19 33


We think you are in United States.
Update your location?