text.skipToContent text.skipToNavigation
VEQ 系列

VEQ 系列

Ultra-compact vacuum generators with a high suction capacity with containted dimensions.
Nozzle diameter: 0,5 - 0,7 - 1,0 mm.

Series VEQ compact ejectors are available in three versions: with control solenoid valves without air saving circuit (B), with digital inputs and air saving circuit (S) and with I/O-Link communication and air saving circuit (I).
Extreme compactness and reduced weight make this series the perfect solution for handling smooth, non porous items in dynamic pick & place applications with short cycle times. These devices are frequently used in automated systems like robots and gantry systems, for the handling of glass panes, plastic items, displays, printed circuit boards and electronic components or batteries.

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
类型 Basic ejector
Materials Technopolymer body
Brass nozzle
Suction capacity From 7.5 to 28 l/min.
Vacuum max. 87 %
Nozzle 0,5 mm (5) - 0,7 mm (7) - 1,0 mm (10)
全屏
您的配置
Coding example
VEQ - 05 NC - S
VEQ SERIES
VEQ = Vacuum ejector
05 NOZZLE DIAMETER
05 = 0,5 mm
07 = 0,7 mm
10 = 1,0 mm
NC VALVE FUNCTION
NC = Normally Closed (at rest, no vacuum generation)
NO = Normally Open (at rest, vacuum is present)
S VERSION
S = with air saving circuit
I = with air saving circuit and I/O Link communication
B = without air saving circuit

VEQ Ejectors 5 - 7 - 10



型号
VEQ-**N*-I A
VEQ-**N*-S A
VEQ-**N*-B B


We think you are in United States.
Update your location?