型号 | Ø A | B | C | D | E | F | |
SA-08SC | 用于 SA-0806 | 10.5 | 14 | 9 | M8X1 | 11 | 12.7 |
SA-10SC | 用于 SA-1007 | 12 | 16 | 10 | M10X1 | 13 | 14.7 |
SA-12SC | 用于 SA-1210 | 14.5 | 20 | 13 | M12X1 | 16 | 18.5 |
SA-14SC | 用于 SA-1412 | 14.5 | 27 | 15 | M14X1.5 | 19 | 21.9 |
SA-20SC | 用于 SA-2015 | 27.8 | 35 | 20 | M20X1.5 | 26 | 30 |
SA-25SC | 用于 SA-2525 | 5.8 | 45 | 30 | M25X1.5 | 32 | 37 |
SA-27SC | 用于 SA-2725 | 20.7 | 65 | 50 | M27X1.5 | 32 | 37 |
限位环 SA...
A = Initial position
B = Final position
1 = Impact object
2 = Adjusted stroke nut
3 = Shock absorber
4 = Fixing screw
5 = Stroke
6 = Stroke length
型号 | Ø A | B | C | D | E | F | |
SA-08SC | (for SA-0806) | 10.5 | 14 | 9 | M8X1 | 11 | 12.7 |
SA-10SC | (for SA-1007) | 12 | 16 | 10 | M10X1 | 13 | 14.7 |
SA-12SC | (for SA-1210) | 14.5 | 20 | 13 | M12X1 | 16 | 18.5 |
SA-14SC | (for SA-1412) | 14.5 | 27 | 15 | M14X1.5 | 19 | 21.9 |
SA-20SC | (for SA-2015) | 27.8 | 35 | 20 | M20X1.5 | 26 | 30 |
SA-25SC | (for SA-2525) | 5.8 | 45 | 30 | M25X1.5 | 32 | 37 |
SA-27SC | (for SA-2725) | 20.7 | 65 | 50 | M27X1.5 | 32 | 37 |