text.skipToContent text.skipToNavigation
Mod. A-RTC-150

Mod. A-RTC-150

Allows to automate the changeover process with a minimal increase in thickness. Optional inductive sensors (piston’s position) and proximity switches to mount on the gripper.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

Pneumatic actuator for RTC tool changer - size 150 Mod. A-RTC-150



型号 Operating pressure 工作温度
A-RTC-150 4 - 6 bar 5 ÷ 60 °C


Pneumatic actuator for RTC tool changer - size 150



型号 Operating pressure 工作温度
A-RTC-150 4 - 6 bar 5 ÷ 60 °C


We think you are in United States.
Update your location?