Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
请求的数量已部分确认
产品 {0} 已在您的购物车中,数量为 {1} 。您可以从购物车页面更新数量
产品未激活
由于库存不足,无法将此产品添加到购物车
数量必须大于零
产品 {0} 允许的最小数量为 {1}
产品 {0} 允许的最大数量为 {1}
产品 {0} 的包装尺寸是 {1}
无法将代码 {0} 的产品添加到此购物车
出现错误,请稍后重试或联系客户支持
型号 | A | B (3) | C | D (2) | E (1) | F | G | H | I (3) | Symbols |
PME1M4-Ex5Ixx-xx | Electrical connection M12 5 Pin Male | Exhaust regulator NOT conveyed (5) | Fixing holes Ø4.3 | Port G1/4 | Ports G1/8 or G1/4 | Connection plug | Exhaust solenoid valves | Internal pilot supply | Absent (5) | RE09 |
PME1M4-Ex6Ixx-xx | Electrical connection M12 5 Pin Male | Exhaust regulator NOT conveyed (6) | Fixing holes Ø4,3 | Port G1/4 | Ports G1/8 or G1/4 | Connection plug | Exhaust solenoid valves | Internal pilot supply | Absent (6) | RE11 |
PME1M4-Ex7Ixx-xx | Electrical connection M12 5 Pin Male | Exhaust regulator conveyed (7) | Fixing holes Ø4,3 | Port G1/4 | Ports G1/8 or G1/4 | Connection plug | Exhaust solenoid valves | Internal pilot supply | Exhaust (7) G1/4 | RE13 |
PME1M4-Ex8Ixx-xx | Electrical connection M12 5 Pin Male | Exhaust regulator conveyed (8) | Fixing holes Ø4,3 | Port G1/4 | Ports G1/8 or G1/4 | Connection plug | Exhaust solenoid valves | Internal pilot supply | Exhaust (8) G1/4 | RE15 |
PME1M4-Ex5Exx-xx | Electrical connection M12 5 Pin Male | Exhaust regulator NOT conveyed (5) | Fixing holes Ø4,3 | Port G1/4 | Ports G1/8 or G1/4 | Connection plug | Exhaust solenoid valves | External pilot supply (M5) | Absent (5) | RE10 |
PME1M4-Ex6Exx-xx | Electrical connection M12 5 Pin Male | Exhaust regulator NOT conveyed (6) | Fixing holes Ø4,3 | Port G1/4 | Ports G1/8 or G1/4 | Connection plug | Exhaust solenoid valves | External pilot supply (M5) | Absent (6) | RE12 |
PME1M4-Ex7Exx-xx | Electrical connection M12 5 Pin Male | Exhaust regulator conveyed (7) | Fixing holes Ø4,3 | Port G 1/4 | Ports G1/8 or G1/4 | Connection plug | Exhaust solenoid valves | External pilot supply (M5) | Exhaust (7) G1/4 | RE14 |
PME1M4-Ex8Exx-xx | Electrical connection M12 5 Pin Male | Exhaust regulator conveyed (8) | Fixing holes Ø4,3 | Port G1/4 | Ports G1/8 or G1/4 | Connection plug | Exhaust solenoid valves | External pilot supply (M5) | Exhaust (8) G1/4 | RE16 |
1-10/10 结果