text.skipToContent text.skipToNavigation

PME1N4-ED5I2E-2R

Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
全屏
您的配置

SERIES PME SIZE 1 MANIFOLD

The fixing pins of the Manifold version are always included.



型号 A B (3) C D (2) E (1) F G H I (3) Symbols
PME1M4-Ex5Ixx-xx Electrical connection M12 5 Pin Male Exhaust regulator NOT conveyed (5) Fixing holes Ø4.3 Port G1/4 Ports G1/8 or G1/4 Connection plug Exhaust solenoid valves Internal pilot supply Absent (5) RE09
PME1M4-Ex6Ixx-xx Electrical connection M12 5 Pin Male Exhaust regulator NOT conveyed (6) Fixing holes Ø4,3 Port G1/4 Ports G1/8 or G1/4 Connection plug Exhaust solenoid valves Internal pilot supply Absent (6) RE11
PME1M4-Ex7Ixx-xx Electrical connection M12 5 Pin Male Exhaust regulator conveyed (7) Fixing holes Ø4,3 Port G1/4 Ports G1/8 or G1/4 Connection plug Exhaust solenoid valves Internal pilot supply Exhaust (7) G1/4 RE13
PME1M4-Ex8Ixx-xx Electrical connection M12 5 Pin Male Exhaust regulator conveyed (8) Fixing holes Ø4,3 Port G1/4 Ports G1/8 or G1/4 Connection plug Exhaust solenoid valves Internal pilot supply Exhaust (8) G1/4 RE15
PME1M4-Ex5Exx-xx Electrical connection M12 5 Pin Male Exhaust regulator NOT conveyed (5) Fixing holes Ø4,3 Port G1/4 Ports G1/8 or G1/4 Connection plug Exhaust solenoid valves External pilot supply (M5) Absent (5) RE10
PME1M4-Ex6Exx-xx Electrical connection M12 5 Pin Male Exhaust regulator NOT conveyed (6) Fixing holes Ø4,3 Port G1/4 Ports G1/8 or G1/4 Connection plug Exhaust solenoid valves External pilot supply (M5) Absent (6) RE12
PME1M4-Ex7Exx-xx Electrical connection M12 5 Pin Male Exhaust regulator conveyed (7) Fixing holes Ø4,3 Port G 1/4 Ports G1/8 or G1/4 Connection plug Exhaust solenoid valves External pilot supply (M5) Exhaust (7) G1/4 RE14
PME1M4-Ex8Exx-xx Electrical connection M12 5 Pin Male Exhaust regulator conveyed (8) Fixing holes Ø4,3 Port G1/4 Ports G1/8 or G1/4 Connection plug Exhaust solenoid valves External pilot supply (M5) Exhaust (8) G1/4 RE16


We think you are in United States.
Update your location?