Compact ejectors
VES 系列
Compact vacuum generators with a high suction speed and reduced air consumption.
Nozzle diameter: 1,0 - 1,5 mm.
Nozzle diameter: 1,0 - 1,5 mm.
Series VES compact ejectors are available in three versions: with control solenoid valves without air saving circuit (B), with digital inputs and air saving circuit (S) and with I/O-Link communication and air saving circuit (I).
Reduced weight and dimensions make this series the perfect solution for handling small, smooth and non porous or slightly porous items in dynamic applications. These devices are frequently used in automated systems with high cycle rates like, for example, industrial robots and gantry systems.
Reduced weight and dimensions make this series the perfect solution for handling small, smooth and non porous or slightly porous items in dynamic applications. These devices are frequently used in automated systems with high cycle rates like, for example, industrial robots and gantry systems.
Series
Accessories
Compact ejector - VES-10NC-B
I/o link compact ejector - VES-10NC-I
Compact ejector - VES-10NC-S
Compact ejector - VES-10NO-B
I/o link compact ejector - VES-10NO-I
Compact ejector - VES-10NO-S
Compact ejector - VES-15NC-B
I/o link compact ejector - VES-15NC-I
Compact ejector - VES-15NC-S
Compact ejector - VES-15NO-B
I/o link compact ejector - VES-15NO-I
Compact ejector - VES-15NO-S
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
请求的数量已部分确认
产品 {0} 已在您的购物车中,数量为 {1} 。您可以从购物车页面更新数量
产品未激活
由于库存不足,无法将此产品添加到购物车
数量必须大于零
产品 {0} 允许的最小数量为 {1}
产品 {0} 允许的最大数量为 {1}
产品 {0} 的包装尺寸是 {1}
无法将代码 {0} 的产品添加到此购物车
出现错误,请稍后重试或联系客户支持
类型 | Basic ejector |
Materials | Body made of plastic Brass nozzle |
Suction capacity | 36 l/min (10) - 65.6 l/min (15) |
Vacuum max. | 85% |
Nozzle | 1,0 mm (10) - 1,5 mm (15) |
Coding example
VES | - | 10 | NC | - | S |
VES |
SERIES VES = Compact ejector |
10 |
NOZZLE DIAMETER 10 = 1,0 mm 15 = 1,5 mm |
NC |
VALVE FUNCTION NC = Normally Closed (at rest, no vacuum generation) NO = Normally Open (at rest, vacuum is present) |
S |
VERSION S = with air saving circuit I = with air saving circuit and I/O Link communication B = without air saving circuit |