Adjustable overpressure exhaust valve
Series VMR 1/8-B10
Ports: G1/8
The adjustable valve Mod. VMR 1/8-B10 allows to discharge the overpressure that can be generated in a volume.
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
Valve group | Automatic valves |
Construction | Diaphragm type |
Materials | Brass body zinc-plated steel spring NBR seals |
Mounting | In any position |
Ports | G1/8 |
Operating temperature | -5°C ÷ 50°C (with the dew point of the fluid lower than 2°C at the min. working temperature) |
Medium | Filtered air, without lubrication. If lubricated air is used, it is recommended to use ISO VG32 oil. Once applied the lubrication should never be interrupted. |