MODELLBEZEICHNUNG MOD. COS
COS | 10 | 2000 | 1400 | A |
COS | SERIES MODEL |
10 |
SIZE: 10 20 60 |
2000 |
SHAFT DIAMETER: 2000 = 20.00mm (for size 10 only) 2600 = 26.00mm (for size 20 only) 3800 = 38.00mm (for size 60 only) |
1400 |
HOLE DIAMETER: 0635 = 6.35mm (for size 10 only) 0800 = 8.00mm (for size 10 only) 1000 = 10.00mm (for size 10 only) 1200 = 12.00mm (for sizes 10 and 20 only) 1400 = 14.00mm (for sizes 10, 20 and 60 only) 1500 = 15.00mm (for sizes 10 and 20 only) 1600 = 16.00mm (for sizes 10, 20 and 60 only) 1900 = 19.00mm (for sizes 20 and 60 only) 2000 = 20.00mm (for sizes 20 and 60 only) 2400 = 24.00mm (for sizes 20 and 60 only) 2500 = 25.00mm (for size 60 only) 3200 = 32.00mm (for size 60 only) |
A |
ELASTOMER HARDNESS: A = 98 Sh A B = 64 Sh D (for sizes 10 and 20 only) |
Baugröße | ØDE | ØDB | ØDI | A | C | CS | F | G | B1 [ ISO 4762 ] | Anzugsdrehmoment (Nm) | B2 [ISO4762] | Anzugsdrehmoment (Nm) | Nominal torque with elastomer A [Nm](A) | Nominal torque with elastomer B [Nm](A) | Max torque with elastomer A [Nm](B) | Max torque with elastomer B [Nm](B) |
10 | 32 | 32 | 14,2 | 28 | 10,3 | 20 | 10,5 | 5 | M4 (CH3) | 4 | M5 (CH4) | 9 | 12,5 | 16 | 25 | 32 |
20 | 42 | 44,5 | 19,2 | 40 | 17 | 25 | 15,5 | 8,5 | M5 (CH4) | 8 | M6 (CH5) | 12 | 17 | 21 | 34 | 42 |
60 | 56 | 57 | 26,2 | 46 | 20 | 27 | 21 | 10 | M6 (CH5) | 15 | M8 (CH6) | 32 | 60 | - | 120 | - |
(B) Torque applicable for short intervals, under ideal mounting and operating conditions. For further details, please contact service.camozzi@camozzi.com