text.skipToContent text.skipToNavigation
Series MC

Series MC

Series
Accessories
2 Products found
Series MC
Series MC
Full screen
Your configuration
Coding example
MC 2 02 V 16
MC SERIES
2 SIZE
1 = G1/4
2 = G3/8 - G1/2
02 PORTS
04 = G1/4
38 = G3/8
02 = G1/2
V V = 3/2-WAY VALVE
16 DESIGN TYPE
16 = electropneumatic
36 = pneumatic
01 = padlock valve (manual command)

Lockable isolation valves - manual version

Actuating force at 6 bar:
- MC104-V01 = 29N
- MC238-V01 = 31N
- MC202-V01 = 31N



Mod. A B C E F G H L M N R S T U V
MC104-V01 96,5 54,5 42 11 38,5 16 4,5 M30x1,5 45 45 9 0 ÷ 6 35 G1/4 G1/8
MC238-V01 113 67 46 14 46,5 20,5 5,5 M30x1,5 62 60 13 0 ÷ 6 46 G3/8 G1/4
MC202-V01 113 67 46 14 46,5 20,5 5,5 M30x1,5 62 60 13 0 ÷ 6 46 G1/2 G1/4


We think you are in United States.
Update your location?