text.skipToContent text.skipToNavigation
Series 1000

Series 1000

Cross Connector
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. 1600



Mod. Tube C1 M R SW SW1 Weight [g]
1600 6/4 6/4 3 22,5 15 8 12 41
1600 8/6 8/6 5 22,5 15 10 14 52


We think you are in United States.
Update your location?