text.skipToContent text.skipToNavigation

B-41-100

Full screen
Your configuration

Foot mount Mod. B

+ add the stroke



Mod. Ø ØAB AH AO AU AT E TR SA + XA
B-41-100 100 14,5 71 25 41 6 108,5 71 148,8 117,5


Foot mount Mod. B

+ = add the stroke



Mod. Ø AT SA + XA + TR E AB AH AO AU Torque force
B-41-50 50 4 170 175 45 62,5 10 45 15 32 13 Nm
B-41-63 63 5 185 190 50 73 10 50 15 32 13 Nm
B-41-80 80 6 210 216 63 92 12 63 20 41 19 Nm
B-41-100 100 6 220 230 75 108,5 14,5 71 25 41 22 Nm
B-41-125 125 7 250 270 90 132 16,5 90 25 45 26 Nm


Foot mount Mod. B

+ = add the stroke



Mod. Ø ØAB AH AO AU AT E TR SA + XA
B-32-12 12 5,5 21 5 13 3 26 16 61 52,2
B-31-12-16 16 5,5 22 7 13 3 28 18 61 52,7
B-32-20 20 6,5 27 9 16 4 35 22 68,8 58,5
B-31-25 25 6,5 29 9 16 4 39 26 70,8 60,5
B-41-32 32 7 32 11 24 4 45 32 92 75
B-41-40 40 10 36 15 28 4 53,5 36 101 80
B-41-50 50 10 45 15 32 4 62,5 45 109 85
B-41-63 63 10 50 15 32 5 73 50 113 89
B-41-80 80 12 63 20 41 6 92 63 136 104,5
B-41-100 100 14,5 71 25 41 6 108,5 71 148,8 117,5
B-32-125 125 16,5 90 25 45 7 132 90 171 137


Foot mount Mod. B

+ = add the stroke



Mod. Ø ØAB AH AO AU AT E TR SA + XA
B-32-12 12 5,5 21 5 13 3 26 16 61 52,2
B-31-12-16 16 5,5 22 7 13 3 28 18 61 52,7
B-32-20 20 6,5 27 9 16 4 35 22 68,8 58,5
B-31-25 25 6,5 29 9 16 4 39 26 70,8 60,5
B-41-32 32 7 32 11 24 4 45 32 92 75
B-41-40 40 10 36 15 28 4 53,5 36 101 80
B-41-50 50 10 45 15 32 4 62,5 45 109 85
B-41-63 63 10 50 15 32 5 73 50 113 89
B-41-80 80 12 63 20 41 6 92 63 136 104,5
B-41-100 100 14,5 71 25 41 6 108,5 71 148,8 117,5
B-32-125 125 16,5 90 25 45 7 132 90 171 137


Foot mount Mod. B

+ = add the stroke



Mod. Ø AT SA + XA + TR E AB AH AO AU Torque force
B-41-32 32 4 142 144 32 45 7 32 11 24 5 Nm
B-41-40 40 4 161 163 36 53,5 10 36 15 28 5 Nm
B-41-50 50 4 170 175 45 62,5 10 45 15 32 10 Nm
B-41-63 63 5 185 190 50 73 10 50 15 32 10 Nm
B-41-80 80 6 210 216 63 92 12 63 20 41 15 Nm
B-41-100 100 6 220 230 75 108,5 14,5 71 25 41 15 Nm
B-41-125 125 7 250 270 90 132 16,5 90 25 45 20 Nm


Foot mount Mod. B

+ = add the stroke



Mod. Ø AT SA + XA + TR E AB AH AO AU Torque force
B-41-32 32 4 142 144 32 45 7 32 11 24 5 Nm
B-41-40 40 4 161 163 36 53,5 10 36 15 28 5 Nm
B-41-50 50 4 170 175 45 62,5 10 45 15 32 10 Nm
B-41-63 63 5 185 190 50 73 10 50 15 32 10 Nm
B-41-80 80 6 210 216 63 92 12 63 20 41 15 Nm
B-41-100 100 6 220 230 75 108,5 14,5 71 25 41 15 Nm
B-41-125 125 7 250 270 90 132 16,5 90 25 45 20 Nm


Foot mount Mod. B

+ = add the stroke



Mod. Ø AT SA + XA + TR E AB AH AO AU Torque force
B-41-32 32 4 142 144 32 45 7 32 11 24 5 Nm
B-41-40 40 4 161 163 36 53,5 10 36 15 28 5 Nm
B-41-50 50 4 170 175 45 62,5 10 45 15 32 10 Nm
B-41-63 63 5 185 190 50 73 10 50 15 32 10 Nm
B-41-80 80 6 210 216 63 92 12 63 20 41 15 Nm
B-41-100 100 6 220 230 75 108,5 14,5 71 25 41 15 Nm
B-41-125 125 7 250 270 90 132 16,5 90 25 45 20 Nm


Foot mount Mod. B



Mod. Ø C SA+ XA+ TR ØAB AH AO AC
B-31-12-16 12 - 16 3 64 51 18 5,5 22 7 20
B-32-20 20 4 70 54 22 6,6 27 9 25
B-31-25 25 4 71,5 55,5 26 6,6 29 9 25
B-31-32 32 5 80,5 62,5 32 6,6 34 12 30
B-31-40 40 5 85,5 65,5 42 9 40,5 10 30
B-31-50 50 5,5 93,5 69,5 50 9 47 11 35
B-31-63 63 5,5 104 77 62 11 56,5 13 40
B-31-80 80 7,5 116 86 82 11 68,5 15 45
B-31-100 100 7,5 132,5 99,5 103 13,5 81 12 45


We think you are in United States.
Update your location?