text.skipToContent text.skipToNavigation

CGPS-F-20-NC

Name of Series   CGPS
Design   Flat finger
Function   Single acting, normally closed
Bore   20
Full screen
Your configuration

Gripper - size 20 mm

DRAWING LEGEND:
A = Opening of air connection
B = Closing of air connection
C = Closed gripper
D = Open gripper



Mod. Total closing gripping force at 6 bar (N) Closing gripping force each jaw at 6 bar (N) Total opening gripping force at 6 bar (N) Opening gripping force each jaw at 6 bar (N) Stroke per jaw (mm) Working pressure (bar) Working temperature (°C) Repeatability (mm) Max use frequency (Hz) Weight (kg)
CGPS-F-20-NC 169 84.5 141 70.5 5 4 ÷ 8 5 ÷ 60 +/- 0.02 3 0.262


We think you are in United States.
Update your location?