text.skipToContent text.skipToNavigation

1020 6-1/8

Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Fittings Mod. 1020

* = with bi-conical olive



Mod. D A B E H M R SW SW1 Weight [g]
1020 6-1/8 6 R1/8 1/8 11,5 7,5 29,5 19 9 12 19


We think you are in United States.
Update your location?