text.skipToContent text.skipToNavigation

1050 6-1/8

Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Fittings Mod. 1050

* = with bi-conical olive



Mod. D A B H I L R SW SW1 Weight [g]
1050 6-1/8 6 R1/8 1/8 7,5 19 31 14 12 12 18


We think you are in United States.
Update your location?