text.skipToContent text.skipToNavigation

1063 8-1/4

Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Fittings Mod. 1063



Mod. D B1 B I L R SW SW1 Weight [g]
1063 8-1/4 8 G1/4 1/4 23 34,5 21,5 17 14 35


We think you are in United States.
Update your location?