Cylinders
Series 42
Single and double-acting, magnetic, cushioned
Ø 32, 40, 50, 63 mm
Ø 32, 40, 50, 63 mm
Series 42 cylinders have been designed without tie rods to assure an extremely clean design.
Stainless steel has been used for the tube and the rod, while the end cover is made in anodized Aluminium. These cylinders are normally equipped with adjustable end-stroke cushioning and with a mechanical cushioning in order to make the impact of the piston less noisy as it reaches the end of the stroke.
Stainless steel has been used for the tube and the rod, while the end cover is made in anodized Aluminium. These cylinders are normally equipped with adjustable end-stroke cushioning and with a mechanical cushioning in order to make the impact of the piston less noisy as it reaches the end of the stroke.
Series
Accessories
Cylinder ser. 42 - 42M2N032A0025
Cylinder ser. 42 - 42M2N032A0040
Cylinder ser. 42 - 42M2N032A0050
Cylinder ser. 42 - 42M2N032A0060
Cylinder ser. 42 - 42M2N032A0075
Cylinder ser. 42 - 42M2N032A0080
Cylinder ser. 42 - 42M2N032A0100
Cylinder ser. 42 - 42M2N032A0125
Cylinder ser. 42 - 42M2N032A0150
Cylinder ser. 42 - 42M2N032A0160
Cylinder ser. 42 - 42M2N032A0200
Cylinder ser. 42 - 42M2N032A0250
Foot mount - P-42-32
Cylinder brackets - P-42-40
Cylinder brackets - P-42-50
Cylinder brackets - P-42-63
Cylinder brackets - T-42-50
Swivel ball joint - GA-50-63
Compensator joint m10x1,25 - GKF-25-32
Coupler m12x1,25 - GKF-40
Compensator joint m16x1,50 - GKF-50-63
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Type of construction | Compact - flanged |
Operation | Single-acting or double-acting |
Materials | End-blocks = AL Tube = stainless steel AISI 304 Rod = stainless steel AISI 420B Other parts (see coding) |
Type of mounting | Front flange, rear flange, feet, front and rear trunnion, threaded pins |
Strokes min - max | 10 - 1000 mm |
Operating temperature | 0 ÷ 80°C (with dry air -20°C) |
Operating pressure | 1 ÷ 10 bar (double-acting); 2 ÷ 10 bar (single-acting) |
Speed | 10 ÷ 1000 mm/sec (NO LOAD) |
Fluid | Clean air, without lubrication. If lubricated air is used, it is recommended to use oil ISOVG32. Once applied the lubrication should never be interrupted. |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
42 | M | 2 | N | 050 | A | 0200 |
42 | SERIES | |
M |
VERSION M= standard magnetic |
|
2 |
OPERATION 1 = single-acting, cushions (front spring) 2 = double-acting, front and rear cushions 3 = double-acting, no cushion 4 = double-acting, rear cushions 5 = double-acting, front cushion 6 = double-acting, through-rod, front and rear cushions 7 = single-acting, through-rod, cushions |
PNEUMATIC SYMBOLS CS12 CD09 CD08 CD10 CD11 CD13 CS13 |
N |
MATERIALS N = stainless steel AISI 420B rod - stainless steel AISI 304 tube - NBR seals |
|
050 |
BORE 032 = 32 mm 040 = 40 mm 050 = 50 mm 063 = 63 mm |
|
A |
TYPE OF DESIGN A = standard with nose nut Mod. V and piston rod lock nut Mod. U |
|
0200 | STROKE (see the table) |
1-15/15 results