Stainless steel mini-cylinders
Series 94 and 95
Single-acting and double-acting, magnetic
Series 94: ø 16, 20, 25 mm
Series 95: ø 25 mm, cushioned
Series 94: ø 16, 20, 25 mm
Series 95: ø 25 mm, cushioned
The Series 94 and 95 cylinders can be used in critical applications in which a high corrosion resistance is required (for example off-shore, marine, food).
Their construction enables the replacement of all seals.
Series 95 is normally equipped with adjustable end-stroke cushioning by means of a screw on the end block.
In addition both Series 94 and 95 are equipped with a mechanical cushioning in order to make the impact of the piston less noisy as it reaches the end of the stroke.
Their construction enables the replacement of all seals.
Series 95 is normally equipped with adjustable end-stroke cushioning by means of a screw on the end block.
In addition both Series 94 and 95 are equipped with a mechanical cushioning in order to make the impact of the piston less noisy as it reaches the end of the stroke.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | end blocks secured to the tube |
Operation | single-acting and double-acting |
Design | ISO 6432 |
Materials | end caps, rod and tube in stainless steel AISI 316, seals in NBR, plastic guiding element, NSF H1-certified lubricant |
Mounting | several types of cylinders clamps available |
Strokes min - max | 10 ÷ 500 mm |
Operating temperature | 0° - 80°C (with dry air -20°C) |
Operating pressure | 1 ÷ 10 bar |
Speed | 10 ÷ 1000 mm/sec (without load) |
Fluid | clean air, without lubrication. If lubricated air is used, it is recommended to use oil ISOVG32. Once applied the lubrication should never be interrupted. |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
94 | N | 2 | A | 16 | A | 100 |
94 |
SERIES 94 = magnetic 95 = magnetic, cushioned |
|
N |
VERSION N = standard |
|
2 |
OPERATION 1 = single-acting, front spring 2 = double-acting 3 = double-acting, through-rod |
PNEUMATIC SYMBOLS CS06 (S. 94) CD08 (S. 94) - CD09 (S. 95) CD12 (S. 94) - CD13 (S. 95) |
A |
MATERIALS A = stainless steel, seals in NBR V = stainless steel, all seals in FKM (150°C) |
|
16 |
BORE 16 = 16 mm 20 = 20 mm 25 = 25 mm |
|
A |
TYPE OF DESIGN A = standard with locking ring for end cap Mod. V and piston rod lock nut Mod. U |
|
100 |
STROKE (see the table) |
|
= standard V = rod seal in FKM |
1-12/12 results