text.skipToContent text.skipToNavigation
Series CGPT

Series CGPT

Single and double acting, magnetic, self-centering
Sizes: ø16, 20, 25, 32, 40, 50, 63, 80 mm
Thanks to the use of a high performing and precise force transmission system, the Series CGPT grippers are able to provide high gripping forces while guaranteeing a very high repeatability.

The wide range of sizes available allows you to find the best solution for any need of movement. The grippers are supplied with centering bushes (tolerance H8) which, once positioned on the body and/or on the jaws, are able to guarantee, during maintenance, a high interchangeability of the gripper and of the extensions.
Series
Accessories
12 Products found
Series CGPT
Series CGPT
Series CGPT
Series CGPT
Series CGPT
Series CGPT
Series CGPT
Series CGPT
Series CGPT
Series CGPT
Series CGPT
Series CGPT

Type of construction Self-centering parallel gripper with T-guide
Operation Single acting (NO, NC), double acting
Sizes Ø16, 20, 25, 32, 40, 50, 63, 80 mm
Force transmission Lever
Air connections M3 (Ø16), M5 (Ø20, 25, 32), G1/8 (Ø40, 50, 63, 80)
Working pressure 2 ÷ 8 bar (double acting), 4 ÷ 8 bar (single acting)
Working temperature 5°C ÷ 60°C (standard) - 5°C ÷ 130°C (high temperature version)
Store temperature -10°C ÷ 80°C
Maximum use frequency 3 Hz (ø 16, 20, 25, 32), 2 Hz (ø 40, 50, 63, 80)
Repeatability 0.02 mm
Interchangeability 0.1 mm
Medium Filtered air in class 7.4.4 according to ISO 8573-1. In case lubricated air is used, we recommend ISOVG32 oil and to never interrupt lubrication.
Lubrication After 10 million cycles, grease the sliding zones using Molykote DX grease.
Protection class IP 40
Compatibility ROHS Directive
Certifications ATEX (II 2GD c IIC 120°C(T4)-20°C≤Ta≤80)
Materials PTFE, Silicone and Copper free

N.B. Pressurize the pneumatic system gradually in order to avoid uncontrolled movements

Full screen
Your configuration
Coding example
CGPT - 16 - NC - W EX
CGPT SERIES
16 SIZES
16
20
25
32
40
50
63
80
NC FUNCTIONING
= double acting
NO = single acting, normally open
NC = single acting, normally closed
PNEUMATIC SYMBOLS
PNZ1
PNZ3
PNZ2
W VERSION
= standard
W = high temperatures (130 °C) - not magnetic
EX Add EX to order the certified ATEX version
We think you are in United States.
Update your location?