text.skipToContent text.skipToNavigation
Series 2000

Series 2000

BSP Reducing
Full screen
Your configuration

Fittings Mod. 2531

* = with through-out thread



Mod. A B H L SW Weight [g]
2531 1/8-M5 G1/8 M5 6 10,5 13 8 *
2531 1/4-1/8 G1/4 G1/8 8 13 17 11 *
2531 3/8-1/8 G3/8 G1/8 9 14 19 17
2531 3/8-1/4 G3/8 G1/4 9 14 19 12 *
2531 1/2-1/8 G1/2 G1/8 10 15,5 24 32
2531 1/2-1/4 G1/2 G1/4 10 15,5 24 29
2531 1/2-3/8 G1/2 G3/8 10 15,5 24 22 *


We think you are in United States.
Update your location?