text.skipToContent text.skipToNavigation

B-41-200

Full screen
Your configuration

Foot mount Mod. B

+ = add the stroke



Mod. Ø AT SA + XA + TR E AB AH AO AU
B-41-200 200 12 320 345 135 238 24 135 35 70


Foot mount Mod. B

+ = add the stroke



Mod. Ø AT SA + XA + TR E ØAB AH AO AU
B-41-160 160 10 300 320 115 175 18,5 115 25 60
B-41-200 200 12 320 345 135 238 24 135 35 70
B-41-250 250 14 350 380 165 270 26 165 25 75
B-41-320 320 20 390 425 200 353 35 200 45 85


Foot mount Mod. B

Supplied with:
2x foot mounts in black-painted steel (cataphoresis)
4x white zinc-plated screws

+ = add the stroke



Mod. Ø AT SA + XA + TR E AB AH AO AU
B-41-160 160 10 300 320 115 175 18,5 115 25 60
B-41-200 200 12 320 345 135 238 24 135 35 70


We think you are in United States.
Update your location?