text.skipToContent text.skipToNavigation
Mod. 1635 02

Mod. 1635 02

Assembled with adjustable fittings Mod. 6610
Full screen
Your configuration

Fittings Mod. 1635 02



Mod. A H L SW Weight [g]
1635 02-1/8 G1/8 6 56 14 26
1635 02-1/4 G1/4 8 58,5 17 33
1635 02-3/8 G3/8 8 59 19 64
1635 02-1/2 G1/2 9 60 27 111


We think you are in United States.
Update your location?