text.skipToContent text.skipToNavigation
Mod. 2611

Mod. 2611

Full screen
Your configuration

Fittings Mod. 2611



Mod. A H L SW Weight [g]
2611 1/8 G1/8 6 10,5 13 7
2611 1/4 G1/4 8 13 17 13
2611 3/8 G3/8 9 14 19 18
2611 1/2 G1/2 10 15,5 24 31
2611 1 G1 13 19 38 76


We think you are in United States.
Update your location?