text.skipToContent text.skipToNavigation

A8D

Accessories
Full screen
Your configuration

Solenoids Mod. A8...



Mod. Solenoid voltage Power absorption
A8D 110V - 50/60Hz 5VA


We think you are in United States.
Update your location?