text.skipToContent text.skipToNavigation

1493 6/4-1/4

Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Fittings Mod. 1493



Mod. Tube B C1 E M R SW SW1 Weight [g]
1493 6/4-1/4 6/4 G1/4 3 23,5 26 18.5 14 12 34


We think you are in United States.
Update your location?