text.skipToContent text.skipToNavigation

1511 8/6-1/4

Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Fittings Mod. 1511

* = with O-Ring



Mod. Tube A C1 H I L R SW SW1 Weight [g]
1511 8/6-1/4 8/6 G1/4 5 7 15 28 13,5 14 14 18


We think you are in United States.
Update your location?