text.skipToContent text.skipToNavigation

1550 8/6

Full screen
Your configuration

Fittings Mod. 1550



Mod. Tube C1 C2 M1 M2 R1 R2 SW SW1 Weight [g]
1550 8/6 8/6 5 5 22,5 22,5 15 15 10 14 27


We think you are in United States.
Update your location?