Indirect acting solenoid valves
Series K8B
2/2-way - Normally Closed (NC) and Normally Open (NO)
3/2-way - Normally Closed (NC) and Normally Open (NO)
3/2-way - Normally Closed (NC) and Normally Open (NO)
Series K8B pilot operated solenoid valves represent the evolution of Series K8 which has been equipped with a flow amplifier. Their particular design makes these valves ideal for use in applications requiring very compact solutions and high flow.
Thanks to their low power consumption and light weight Series K8B solenoid valves are particularly suitable for use with portable equipment too.
Thanks to their low power consumption and light weight Series K8B solenoid valves are particularly suitable for use with portable equipment too.
1-5/5 results
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
TECHNICAL FEATURES | |
Function | 2/2 NC - 2/2 NO - 3/2 NC - 3/2 NO |
Operation | indirect acting poppet type |
Pneumatic connections | cartridge seat in manifold - M7 threads - on subbase |
Orifice diameter | 3.6 mm |
Flow coefficient kv (l/min) | 2.8 |
Operating pressure | 1 ÷ 7 bar |
Operating temperature | 0 ÷ 50 °C |
Fluid | filtered compressed air, unlubricated, according to ISO 8573-1:2010, class [3:4:3], inert gas |
Response time (ISO 12238) | ON <15 ms – OFF <15 ms |
Installation | in any position |
MATERIALS IN CONTACT WITH THE MEDIUM | |
Body | brass - stainless steel - PBT - aluminium |
Seals | FKM |
Internal parts | stainless steel - enamelled copper |
ELECTRICAL FEATURES | |
Voltage | 3 ... 24 V DC - other voltages on demand |
Voltage tolerance | ±10% |
Power consumption | 0.6 W |
Duty cycle | ED 100% |
Electrical connection | 2 pins 0.5 x 0.5 pitch 4 mm - JST connector with 300 mm flying leads |
Protection class | IP00 |
Special versions available on demand |
1-5/5 results
CODING EXAMPLE
K8B | C5 | 4 | 00 | D4 | 3 | 2 | N | N | 00 | 1A | C003 |
K8B | SERIES |
C5 |
BODY DESIGN C0 = valve with aluminium body flanged connections C3 = valve with aluminium body threaded connections C5 = cartridge valve without body |
4 |
NUMBER OF WAYS - FUNCTIONS 1 = 2/2-way - NC 2 = 2/2-way - NO 4 = 3/2-way - NC 5 = 3/2-way - NO |
00 |
PNEUMATIC CONNECTIONS 00 = cartridge seat in manifold 03 = M7 thread 18 = 2/2-way K8B-type interface 19 = 3/2-way K8B-type interface |
D4 |
ORIFICE DIAMETER D4 = Ø 3.6mm |
3 |
SEALS MATERIALS 3 = FKM |
2 |
MATERIALS 1 = stainless steel - brass - aluminium (valve with body version) 2 = stainless steel - brass (cartridge version) |
N |
MANUAL OVERRIDE N = not foreseen |
N |
FIXING N = not foreseen P = screws for plastics M = screws for metal |
00 |
OPTION 00 = no option |
1A |
ELECTRICAL CONNECTION 2 = pins - pitch 4 mm 3 = JST connector with 300 mm flying leads |
C003 |
VOLTAGE - POWER CONSUMPTION C001 = 6 V DC (0.6 W) C002 = 12 V DC (0.6 W) C003 = 24 V DC (0.6 W) |
OPTIONS: = standard OX1 = for use with oxygen (non volatile residual less than 550 mg/m²) |
1-1/1 results