text.skipToContent text.skipToNavigation
Mod. B7...

Mod. B7...

Electrical connection: bipolar plus earth
Norm: DIN EN 175 301-803-B

Solenoid material: PA-MXD6
Series
Accessories
Full screen
Your configuration

Solenoids Mod. B7...



Mod. Solenoid voltage Power absorption
B7B 24 V - 50/60 Hz 9 VA
B7D 110 V - 50/60 Hz 9 VA
B7E 230 V - 50/60 Hz 9 VA
B7H 24 V - 50/60 Hz 4 VA
B72 12 V - DC 10 W
B721 12 V - DC 14 W
B73 24 V - DC 10 W
B731 24 V - DC 14 W
B74 24 V - DC 7 W


We think you are in United States.
Update your location?