Flow regulators in 316L stainless steel
Series XSCU, XSCO, XMFU and XMFO
These unidirectional and bidirectional flow regulators have a compact design that allows mounting directly on valves or cylinders in environments with aggressive fluids or gases.
1-4/4 results
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | Needle type |
Valve group | Unidirectional and bidirectional controller |
Materials | Body and regulation screw: 316L stainless steel FKM seals |
Mounting | By male/female thread |
Threads | G1/8, G1/4, G3/8, G1/2 |
Installation | In any position |
Working temperature | -10°C ÷ +120°C |
Operating pressure | 1 ÷ 10 bar (unidirectional regulator) 0 ÷ 10 bar (bidirectional regulator Series XMFO) 0 ÷ 8 bar (bidirectional regulator Series XSCO) |
Nominal pressure | 6 bar |
Nominal diameter | XSCU, XSCO: G1/8 = 4,5 - G1/4 = 6 - G3/8 = 8 - G1/2 = 12 XMFU, XMFO: G1/8 = 7,2 - G1/4 = 7,2 - G3/8 = 12 - G1/2 = 12 |
Medium | Filtered air without lubrication with the unidirectional and bidirectional flow regulators all fluids compatible with the materials of the bidirectional flow regulators |
Coding example
X | M | CU | M5 |
X | = INOX |
M |
ACTUATION M = Manual S = Screwdriver |
CU |
ASSEMBLY CU = on cylinders unidirectional CO = bidirectional FU = unidirectional FO = bidirectional |
M5 |
PORTS 1/8 = G1/8 1/4 = G1/4 3/8 = G3/8 1/2 = G1/2 |
To ensure the right choice of unidirectional flow controller, proceed as follows: calculate the quantity of air in Nl/min (see cylinder Table); determine the stroke time of the cylinder; refer to graph to see which controller is the right type.