text.skipToContent text.skipToNavigation

Series XSCU, XSCO, XMFU and XMFO

Screwdriver regulation
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Coding example
X M CU M5
X = INOX
M ACTUATION
M = Manual
S = Screwdriver
CU ASSEMBLY
CU = on cylinders unidirectional
CO = bidirectional
FU = unidirectional
FO = bidirectional
M5 PORTS
1/8 = G1/8
1/4 = G1/4
3/8 = G3/8
1/2 = G1/2
To ensure the right choice of unidirectional flow controller, proceed as follows: calculate the quantity of air in Nl/min (see cylinder Table); determine the stroke time of the cylinder; refer to graph to see which controller is the right type.

Bidirectional flow regulators Series XSCO



Mod. D d F F1 H L L1 M S S1 Z SW SW1
XSCO 1/8 G1/8 G1/8 15 15 6 38 36 17 7,5 8 43 16 13
XSCO 1/4 G1/4 G1/4 17 17 8 45 42 23 9 9 48 19 13
XSCO 3/8 G3/8 G3/8 24 22 13 63 63 25 11 13 72 26 20
XSCO 1/2 G1/2 G1/2 27 27 13 68 68 30 14 14 77 30 20


We think you are in United States.
Update your location?