Komponenten Wartungseinheit HN
Serie MC
Bestehend aus:
Absperrventil manuell
Filterregler
Öler
Absperrventil elektropneumatisch Softstart-Ventil + Druckschalter (NO oder NC)
Absperrventil manuell
Filterregler
Öler
Absperrventil elektropneumatisch Softstart-Ventil + Druckschalter (NO oder NC)
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Endplatten 1/2" - MX2-1/2-FL
Endplatten 3/4" - MX2-3/4-FL
Endplatten 3/8" - MX2-3/8-FL
Endplatten g3/4" - MX3-3/4-FL
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
MODELLBEZEICHNUNG
MC | 2 | 02 | C | 5 | FL |
|
MC | MC = SERIES |
2 |
SIZE 1 = G1/4 2 = G3/8 - G1/2 |
02 |
PORT 04 = G1/4 38 = G3/8 02 = G1/2 |
C |
ASSEMBLY GROUP C = D + L E = V01 + D + L FRL = F + R + L GN = D + L + V16 + AV HNA = V01 + D + L + V16 + AV + PRESS NO HNC = V01 + D + L + V16 + AV + PRESS NC N = V01 + D PN = D + V16 + AV QN = V01 + D + V16 + AV TN = V01 + D + L + V16 + AV U = F13 + FB3 (only for 3/8 - 1/2) ZNA = V01 + D + V16 + AV + PRESS NO ZNC = V01 + D + V16 + AV + PRESS NC |
5 |
FILTERING ELEMENT 5 = 5 μm (standard) 25 = 25 μm (upon request) |
FL |
VERSION FL = with terminal flanges (without brackets) |
|
|
LEGEND: D = Filter-regulator 0.5-10 bar, semi-automatic-manual drain with relieving, filtering element 5 µm or 25 µm L = Lubricator V01 = 3/2-way manually operated valve F = Filter 5 µm or 25 µm R = Regulator 0.5-10 bar with relieving V16 = 3/2-way electropneumatically operated valve AV = Soft start valve PRESS NO = Pressure switch, Normally Open PRESS NC = Pressure switch, Normally Closed F13 = Filter 5 µm with automatic drain FB3 = Coalescing filter 0.01 µm with automatic drain |
1-12/12 Ergebnisse