text.skipToContent text.skipToNavigation

ST312A050A030

Funktion   Double-acting
Name der Serie   ST
Hub   30
Bauform   Standard
Konstruktion   Standard
Bohrung   50
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Vollbid
Ihre Konfiguration

Anschlag-Zylinder Mod. ST31 (UNITOP)



Ø BG G ØD ØD1 ØD4 ØD7 E EE E1 L LA L1 PL RT T2 TG ZA ZB
20 18,5 12 12 26 6 4 35,5 G1/8 M2 38 5 11,5 8 M5 4,5 22 38 49,5
32 21,5 14,5 20 38 6 5 50 G1/8 M3 52 5 16 8 M6 4,5 32 45 60,5
50 20 14,5 32 53 6 6 68 G1/8 M3 71 6 24 8 M8 4,5 50 46 69,5


We think you are in United States.
Update your location?