text.skipToContent text.skipToNavigation

MX2-1/2-FR0004

Min. Betriebsdruck   0.5 ÷ 10 bar (standard)
Filterelement   25 µm with relieving (standard)
Name der Serie   MX
Größe   G3/8 - G1/2 - G3/4
Manometer   With built-in pressure gauge 0-12 and working pressure 0.5 ÷ 10 bar (standard)
Kondensatablass   Semiautomatic-manual drain (standard - only for polymer bowl)
Anschlüsse   G1/2
Filter-Regler   FILTER-REGULATOR
Durchfluss-Richtung   From left to right (standard)
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Vollbid
Ihre Konfiguration

Filterregler Serie MX - Abmessungen



Mod. A B C D F G H I L M N O P Q R S T U Gewicht (kg) Gewicht (kg)
MX2-3/8-FR....- G3/8 G1/8 70 45 M47x1,5 55,5 74,5 68 G1/8 66 290 127 78 5 85 174,5 37,5 0 ÷ 16 0,8 0,8
MX2-1/2-FR....- G1/2 G1/8 70 45 M47x1,5 55,5 74,5 68 G1/8 66 290 127 78 5 85 174,5 37,5 0 ÷ 16 0,8 0,8
MX2-3/4-FR....- G3/4 G1/8 70 45 M47x1,5 55,5 74,5 68 G1/8 66 290 127 78 5 85 174,5 37,5 0 ÷ 16 0,8 0,8
MX3-3/4-FR....- G3/4 G1/4 89,5 54 M57x1,5 61,5 81 76 G1/8 75 345 142 104 5 99 196,5 44,5 0 ÷ 20 1,3 1,3
MX3-1-FR....- G1 G1/4 89,5 54 M57x1,5 61,5 81 76 G1/8 75 345 142 104 5 99 196,5 44,5 0 ÷ 20 1,3 1,3


We think you are in United States.
Update your location?