text.skipToContent text.skipToNavigation

2530 3/8-1/4

Vollbid
Ihre Konfiguration

Reduziernippel Mod. 2530



Mod. A B H P (min) L SW Gewicht [g]
2530 3/8-1/4 R3/8 G1/4 11,5 7 16,5 17 34


We think you are in United States.
Update your location?