MODELLBEZEICHNUNG - EINZELVENTILE (ERSATZTEIL), ZWISCHENPLATTEN UND ENDPLATTEN (ZUBEHÖR)
FP2V-MQR | F | P | 2 | V | - | M | Q | R | FA2T-S | F | A | 2 | T | - | S |
CODING EXAMPLE OF A SINGLE SOLENOID VALVE |
CODING EXAMPLE OF INTERMEDIATE PLATES |
||
FP2V-MQR | FP2V-WQ | ||
F | Series | F | Series |
P |
Type: P = pneumatic |
P |
Type: P = pneumatic |
2 |
Size: 1 = 12 mm 2 = 14 mm |
2 |
Size: 1 = 12 mm 2 = 14 mm |
V | Solenoid valve or additional plate | V | Solenoid valve or additional plate |
M |
Type of function: M = 5/2 monostable D = 5/2 monostable with bistable board B = 5/2 bistable C = 2 x 3/2 NC A = 2 x 3/2 NO G = 3/2 NC + 3/2 NO E = 2 x 2/2 NC F = 2 x 2/2 NO I = 2/2 NC + 2/2 NO V = 5/3 CC |
W |
Type of function: L = free position W = free position with bistable board Z = free position with monostable board X = supplementary power supply and exhaust T = separated power supply and exhaust U = separated power supply and supplementary exhaust K = supplementary power supply and separated exhaust |
Q |
Cartridges for solenoid valves: Q = Ø4 R = Ø6 S = Ø8 (not for Size 1) |
Q |
Cartridges for plates: Q = Ø4 R = Ø6 S = Ø8 (not for Size 1) L = free position (no cartridges) W = free position with bistable board (no cartridges) Z = free position with monostable board (no cartridges) |
R |
Type of manual override: R = push and turn (bistable) P = pressure (monostable) |
||
|
|||
CODING EXAMPLE OF A LEFT TERMINAL |
CODING EXAMPLE OF A RIGHT TERMINAL |
||
FA2T-S | FA2T-AR | ||
F | Series | F | Series |
A | Accessory | A | Accessory |
2 |
Size: 1 = 12 mm 2 = 14 mm |
2 |
Size: 1 = 12 mm 2 = 14 mm |
T |
Type of accessory: T = terminal |
T |
Type of accessory: T = terminal |
S |
Cartridges: = no cartridge S = Ø8 T = Ø10 |
A |
Type of servo-pilot: A = internal B = external |
R |
Cartridges: R = Ø6 |
Mod. | Modul- code | Eingänge digital | Anschlussart | Anschlüsse | Abmessungen | LED | Spannung | Überlastsicherung | Strom- aufnahme | Signaltyp | Schutzart | Betriebstemperatur | Gewicht |
ME3-0800-DC | A | 8 | Steckdose 3-polig M8 | 8 | 122 x 25 mm | LED 1xgelb/Eingang | 24 V DC | 400 mA für 4 Sensoren | 10 mA | PNP | IP65 | 0 ÷ 50°C | 110 g |
ME3-0400-DC | B | 4 | Steckdose 3-polig M8 | 4 | 122 x 25 mm | LED 1x gelb/Eingang | 24 V DC | 400 mA für 4 Sensoren | 10 mA | PNP | IP65 | 0 ÷ 50°C | 110 g |
1-16/26 Ergebnisse