POLYAMIDE PA12 PHL (TRN)
Mod. TPA PHL
High resistance to aging, good heat resistance, excellent hydrolysis resistance, good CNG/LPG resistance.
High-quality polyamide tubes offer reliable performance for
multiple fluids at different temperatures.
multiple fluids at different temperatures.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
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
Operating Temperature with air °C | -40 ÷ +80 |
Operating Temperature with water base °C | 70 |
Max temperature °C | 100 |
Operating pressure at 20°C (bar) | 12 - 44 |
Min. bend radius mm | 16 - 85 |
Specific weight (g/m) | 9,7 - 35,6 |
Box m | 25 and 100 |
Standard Size mm | 4/2; 6/4; 8/6; 10/8; 12/10 |
Standards | REACH, RoHS DIN 73378 DIN 74324 |
POLYAMIDE PA12 PHL (TRN) Mod. TPA PHL
Box 25 m
Black tubing is recommend for outdoor applications.
TRANSPARENT | BLACK | BLUE |
External Ø mm |
Internal Ø mm |
Thickness tube mm |
Operating pressure bar |
Bend radius mm |
Specific weight g/m |
TPA-4/2-0101-N-B25 | TPA-4/2-0101-BK-B25 | TPA-4/2-0101-B-B25 | 4 | 2 | 1 | 44 | 16 | 9,7 |
TPA-6/4-0101-N-B25 | TPA-6/4-0101-BK-B25 | TPA-6/4-0101-B-B25 | 6 | 4 | 1 | 28 | 30 | 16,2 |
TPA-8/6-0101-N-B25 | TPA-8/6-0101-BK-B25 | TPA-8/6-0101-B-B25 | 8 | 6 | 1 | 20 | 40 | 22,6 |
TPA-10/8-0101-N-B25 | TPA-10/8-0101-BK-B25 | TPA-10/8-0101-B-B25 | 10 | 8 | 1 | 16 | 60 | 29,1 |
TPA-12/10-0101-N-B25 | TPA-12/10-0101-BK-B25 | TPA-12/10-0101-B-B25 | 12 | 10 | 1 | 12 | 85 | 35,6 |
Box 100 m
Black tubing is recommend for outdoor applications.
TRANSPARENT | BLACK | BLUE |
External Ø mm |
Internal Ø mm |
Thickness tube mm |
Operating pressure bar |
Bend radius mm |
Specific weight g/m |
TPA-4/2-0101-N-B100 | TPA-4/2-0101-BK-B100 | TPA-4/2-0101-B-B100 | 4 | 2 | 1 | 44 | 16 | 9,7 |
TPA-6/4-0101-N-B100 | TPA-6/4-0101-BK-B100 | TPA-6/4-0101-B-B100 | 6 | 4 | 1 | 28 | 30 | 16,2 |
TPA-8/6-0101-N-B100 | TPA-8/6-0101-BK-B100 | TPA-8/6-0101-B-B100 | 8 | 6 | 1 | 20 | 40 | 22,6 |
TPA-10/8-0101-N-B100 | TPA-10/8-0101-BK-B100 | TPA-10/8-0101-B-B100 | 10 | 8 | 1 | 16 | 60 | 29,1 |
TPA-12/10-0101-N-B100 | TPA-12/10-0101-BK-B100 | TPA-12/10-0101-B-B100 | 12 | 10 | 1 | 12 | 85 | 35,6 |