text.skipToContent text.skipToNavigation
Series GSCU, GMCU, GSVU, GMVU, GSCO, GMCO

Series GSCU, GMCU, GSVU, GMVU, GSCO, GMCO

Unidirectional and bidirectional banjo flow controllers with nominal diameter 1,5 - 3,5 - 5 mm
Ports: M5, G1/8 and G1/4
These unidirectional and bidirectional flow controllers have been designed as small as possible to enable mounting directly on valves or cylinders.
The flow regulation range is wide and gradual, allowing the regulation to be very accurate either at minimum or maximum flow.

Series
1 Products found
Flow-control valve - GSCU 805-1/4-8
Construction Needle - type
Valve group Unidirectional and bidirectional controller
Materials Body and screws M5 inox; 1/8 - 1/4 - 3/8 - 1/2 OT58 seals NBR
Mounting By male threaded
Installation In any position
Operating temperature 0°C ÷ 80°C (with dry air -20°C)
Operating pressure 1 ÷ 10 bar
Nominal pressure 6 bar
Nominal flow See graph
Nominal diameter M5 = 1.5 mm - G1/8 = 2 mm - G1/4 = 4 mm G3/8 = 7 mm - G1/2 = 12 mm
Fluid Filtered air. If lubricated air is used, it is recommended to use ISOVG 32 oil. Once applied the lubrication should never be interrupted.
Coding example
GM CU 9 03 1/8 6
GM ACTUATION
GM = manual
GS = screwdriver
CU ASSEMBLY
CU = on cylinders unidirectional
VU = on valves unidirectional
CO = bidirectional
9 VERSIONS
8 = needle (screwdriver operated)
9 = needle (manually operated)
03 FLOW CONTROL RANGE
size ø tube
13 = 1.5 3
14 = 1.5 4
03 = 3.5 6
04 = 3.5 8
05 = 5 8
06 = 5 10
1/8 PORTS
M5
1/8
1/4
6 Ø TUBE
3
4
6
8
10
We think you are in United States.
Update your location?