text.skipToContent text.skipToNavigation

63MP2C032A0150V

Accessories
Vollbid
Ihre Konfiguration

Zylinder Serie 63 - mit Feststelleinheit

+ Hub



Ø ØD ØD1 ØD2 ØD3 A G H H1 L1 L2 L3 L4 L5 L6 L7 L8 L9 + L10 + M Z
32 12 30,5 35 25 32,5 M5 25,5 46,5 58 48 10 8 13 20,5 34 45 94 160 M6 M6x20
40 16 35 40 28 38 G1/8 30 53 65 55 10 8 13 22,5 38 50 105 178 M6 M6x20
50 20 40 50 35 46,5 G1/8 36 64 82 70 12 15 16 29,5 48 60 106 200 M8 M6x20
63 20 45 60 38 56,5 G1/8 40 75 82 70 12 15 16 29,5 49,5 70 121 215 M8 M8x30
80 25 45 80 48 72 G1/8 50 95 110 90 20 18 20 35 61 90 128 254 M10 M10x35
100 25 55 100 58 89 G1/8 58 110,5 115 100 15 18 20 39 69 105 138 269 M10 M10x35
125 32 60 130 65 110 G1/8 80 150 167 122 45 22 30 51 86,5 140 160 350 M12 M12x40


We think you are in United States.
Update your location?