text.skipToContent text.skipToNavigation

63MP2C040A0170(70)

Accessories
Vollbid
Ihre Konfiguration

Zylinder Serie 63 - Profilrohr, durchgehende Kolbenstange

+ Hub
++ 2 x Hub



Ø ØMM KK ØB PL L1 AM EE WH L2 + L3 ZM ++ VD N BG RT G TG E ØF SW1 SW2 SW4 Dämpfung vorne/hinten
32 12 M10x1,25 30 18,5 18 22 G1/8 26 94 5,5 146 5 27 16 M6 5 32,5 47 - 10 6 17 17
40 16 M12x1,25 35 19 21 24 G1/4 30 105 5,5 165 5 30 16 M6 5 38 55 - 13 6 19 18
50 20 M16x1,5 40 19,5 25 32 G1/4 37 106 6 180 6 30,5 16 M8 8 46,5 65 8 17 8 24 20
63 20 M16x1,5 45 24 26 32 G3/8 37 121 6 195 6 37,5 16 M8 8 56,5 75 8 17 8 24 22
80 25 M20x1,5 45 23,5 30 40 G3/8 46 128 0 220 7 37 19 M10 8 72 93 8 22 6 30 25
100 25 M20x1,5 55 24 35 40 G1/2 51 138 0 240 7 39,5 19,5 M10 8 89 110 8 22 6 30 26
125 32 M27x2 60 28 42 54 G1/2 65 160 6 290 8 44 23 M12 10,5 110 135 - 27 12 41 33


We think you are in United States.
Update your location?