text.skipToContent text.skipToNavigation

63MP2C040A0030FL

Accessories
Vollbid
Ihre Konfiguration

END LOCK Zylinder alu-Profilrohr, doppeltwirkend, verriegelung DL

+ Hub



Ø ØMM KK ØB PM L1 AM VA EE WH L2 L4 ZJ VD M BF RT G TG E F F1 SW1 SW2 SW4 Dämpfung vorne/hinten
32 12 M10x1,25 30 18 18 22 4 G1/8 26 94 11,5 120 5 34 22 M6 5 32,5 47 49,7 57 10 6 17 17
40 16 M12x1,25 35 24 21 24 4 G1/4 30 105 15 135 5 40 25,5 M6 5 38 55 57,7 64,5 13 6 19 17
50 20 M16x1,5 40 27 25 32 4 G1/4 37 106 11,5 143 6 39 21,5 M8 8 46,5 65 67,7 72,5 17 8 24 14,5
63 20 M16x1,5 45 27 26 32 4 G3/8 37 121 12,5 158 6 44 22,5 M8 8 56,5 75 77,5 82,5 17 8 24 19,5
80 25 M20x1,5 45 32 30 40 4 G3/8 46 128 6 174 7 46 25 M10 8 72 93 95,7 99,5 22 6 30 17
100 25 M20x1,5 55 32 35 40 4 G1/2 51 138 7,5 189 7 47 27 M10 8 89 110 112,7 116,5 22 6 30 21,5
125 32 M27x2 60 39 42 54 6 G1/2 65 160 6 225 8 54 23 M12 10,5 110 135 137,7 142,5 27 12 41 23


We think you are in United States.
Update your location?