text.skipToContent text.skipToNavigation

63MT2C050TR100/200

Accessories
Vollbid
Ihre Konfiguration

Zylinder Serie 63 - Rundrohr, Tandemversion

+ Hub
++ 2x Hub



Ø EE L2 ++ L3 ++
32 G1/8 171,5 197,5
40 G1/4 191,5 221,5
50 G1/4 188 225
63 G3/8 204 241
80 G3/8 225,5 271,5
100 G1/2 231 282
125 G1/2 264 329


We think you are in United States.
Update your location?