text.skipToContent text.skipToNavigation

63MP2C080RL0350

Accessories
Vollbid
Ihre Konfiguration

Zylinder Serie 63 - mit Kolbenstangen-Innengewinde



Ø AF Min KF D1Ø T1 Max T2 WH
32 12 M6x1 6,4 16 2,6 26
40 12 M8x1,25 8,4 16 3,3 30
50 16 M10x1,5 10,5 21 4,7 37
63 16 M10x1,5 10,5 21 4,7 37
80 20 M12x1,75 13 26,5 6,1 46
100 20 M12x1,75 13 26,5 6,1 54
125 32 M16x2 17 40 8 65


We think you are in United States.
Update your location?